Download document () of 20
We make what matters work*

111313

Eaton xEnergy Basic LV systems Low voltage switchgear. Plastic back plate HxW = 1060 x 400 mm

General specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111313
EAN
4015081108749
Product Length/Depth
1 mm
Product Height
945 mm
Product Width
318 mm
Product Weight
0.41 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Other
Color
Gray
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
400 mm
Suitable for height
1060 mm
Suitable for width
400 mm
Material
Plastic
Housing material
Plastic
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.