Download document () of 20
We make what matters work*

111430

Eaton xEnergy Basic LV systems Low voltage switchgear. Vertical/Middle add-on connection Element MSW H=1560mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111430
EAN
4015081109913
Product Length/Depth
50 mm
Product Height
1500 mm
Product Width
85 mm
Product Weight
2.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
RAL-number
9016
Suitable for enclosure building height
1560 mm
Application
Mounting side wall
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.