Download document () of 20
We make what matters work*

111432

Eaton xEnergy Basic LV systems Low voltage switchgear. Horizontal/Middle add-on connection Element W=1200mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111432
EAN
4015081109937
Product Length/Depth
100 mm
Product Height
177 mm
Product Width
1200 mm
Product Weight
2.4 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building width
1200 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.