Download document () of 20
We make what matters work*

111433

Eaton xEnergy Basic LV systems Low voltage switchgear. Horizontal/Middle add-on connection Element W=1000mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111433
EAN
4015081109944
Product Length/Depth
100 mm
Product Height
177 mm
Product Width
1000 mm
Product Weight
2.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
RAL-number
9016
Suitable for enclosure building width
1000 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.