Download document () of 20
We make what matters work*

111763

Eaton Moeller® series M22 Key, MS10, for M22

General specifications

Product Name
Eaton Moeller® series M22 individual key
Catalog Number
111763
EAN
4015081113132
Product Length/Depth
3 mm
Product Height
48 mm
Product Width
22 mm
Product Weight
0.007 kg
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
For use with key release operators only. One key included with operator.

Product specifications

Special features
Key
Type
M22
Accessory/spare part type
Spare part
Connection to SmartWire-DT
No
Series
M22
Key code
MS1
Electrical accessory type
Other
Mechanical accessory type
Key
Force for positive opening - min
0 N
Environmental rating
IP66, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification