Download document () of 20
We make what matters work*

111769
M22-ES-MS6

Eaton Moeller® series M22 Key, MS6, for M22

General specifications

Product Name
Eaton Moeller® series M22 individual key
Catalog Number
111769
EAN
4015081113194
Product Length/Depth
3 mm
Product Height
48 mm
Product Width
22 mm
Product Weight
0.007 kg
Certifications
DNV
GL
LR

Product specifications

Accessory/spare part type
Spare part
Connection to SmartWire-DT
No
Electrical accessory type
Other
Mechanical accessory type
Key
Force for positive opening - min
0 N

Export product specification