Download document () of 20
We make what matters work*
Discontinued

112122

Eaton Distribution parts, Z-DII/SE-16A/DZ, Fuse-link, 500 V

General specifications

Product Name
Eaton Distribution parts
Catalog Number
112122
EAN
4015081116805
Product Length/Depth
50 mm
Product Height
21.5 mm
Product Width
21.5 mm
Product Weight
0.029 kg
Certifications
DIN EN 60269-1 (VDE 0636 Part 10)
DIN EN 60269-3 (VDE 0636 Part 30)
IEC/EN 60269-1
DIN VDE 0636-301
CEE 16
IEC/EN 60269-3

Product specifications

Used with
Fuse bases
Fuse links
Accessory
Amperage Rating
16 A
Frame
DII
Frequency rating
45 Hz - 65 Hz
Utilization category
DZ
Color
Gray
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Rated operational voltage (Ue) - max
500 V
Functions
Accessory
Fuse cartridge
DII, E27
Rated operation current (Ie)
16 A
Voltage rating
500 V AC / 400 V DC
Type
Accessory\nFuse bases\nFuse links

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.