Download document () of 20
We make what matters work*

112147
Z-DIII/PS-63A

Eaton Distribution parts, Gauge screw, DIII E33, 63A

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
112147
EAN
4015081117055
Product Length/Depth
30 mm
Product Height
17 mm
Product Width
30 mm
Product Weight
0.021 kg
Compliances
RoHS conform

Product specifications

Used with
Gauge screw
Accessory
Fuse bases
Amperage Rating
63 A
Frame
DIII
Color
Copper
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Fuse cartridge
DIII, E33
Rated operation current (Ie)
63 A
Type
  • Accessory
  • Fuse bases
  • Gauge screw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.