Download document () of 20

112221

Eaton Fuse switch disconnector, Single-pole + N, 32 A, 400 V, 10 x 38

General specifications

Product Name
Eaton Distribution parts
Catalog Number
112221
EAN
4015081117796
Product Length/Depth
85 mm
Product Height
70.8 mm
Product Width
17.5 mm
Product Weight
0.07 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
32 A
Conditioned rated short-circuit current Iq
100 kA
Number of poles
Single-pole + N
Rated short-time withstand current (Icw)
0.3 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Other
Suitable for
Ground mounting
Floor mounting
Front mounting
Rated conditional short-circuit current (Iq)
100 kA
Suitable for fuses
Shape C1-C3
Cable entry type
Other
Degree of protection (front side)
IP20
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
400 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.