Download document () of 20
We make what matters work*

112287

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting side wall, for H=1150, for flush mounting, snapable

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
112287
EAN
4015081118458
Product Length/Depth
120 mm
Product Height
1140 mm
Product Width
50 mm
Product Weight
4.18 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
25 mm
Number of height units
41
RAL-number
0
Suitable for height
1150 mm
Material
Steel
Sheet steel
Mounting position
Vertical
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Side panel use
Functions
Additional equipment
Fixing
With snap element

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.