Download document () of 20
We make what matters work*

112293

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter trough HxW=450x400mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
112293
EAN
4015081115839
Product Length/Depth
175 mm
Product Height
450 mm
Product Width
320 mm
Product Weight
2.9 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
450 mm
Suitable for enclosure building width
400 mm
Suitable for height
450 mm
Suitable for width
400 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.