Download document () of 20
We make what matters work*

112328

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, Meter 144x144, HxW=600x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
112328
EAN
4015081118762
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
610 mm
Product Weight
8.5 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification