Download document () of 20
We make what matters work*

112340

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter Trough assembled with meter plates HxW=450x800mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
112340
EAN
4015081119004
Product Length/Depth
175 mm
Product Height
450 mm
Product Width
720 mm
Product Weight
4.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
450 mm
Suitable for enclosure building width
800 mm
Suitable for height
450 mm
Suitable for width
800 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.