Download document () of 20
We make what matters work*

112343

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate support, H=350mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
112343
EAN
4015081119035
Product Length/Depth
17 mm
Product Height
330 mm
Product Width
20 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for height
350 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting rail
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.