Download document () of 20
We make what matters work*

112347

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate support, H=1450mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
112347
EAN
4015081119073
Product Length/Depth
17 mm
Product Height
1430 mm
Product Width
20 mm
Product Weight
1.98 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for height
1450 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting rail
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.