Download document () of 20
We make what matters work*

112909
LVP-30V15-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Ventilation gill, vertical, HxW=180x130mm

General specifications

Product Name
Eaton xEffect CS locking system
Catalog Number
112909
EAN
4015081124473
Product Length/Depth
297 mm
Product Height
1 mm
Product Width
149 mm
Product Weight
0.47 kg
Compliances
RoHS conform
Certifications
CE
Catalog Notes
For direct fastening to the body of the enclosure

Product specifications

Special features
  • Arrangement of the ventilation slits vertically
  • Delivery with fixing material
Type
Accessory CS
Accessory/spare part type
Ventilating louvers
Surface finishing
Lacquered
With powder coating RAL 7035, light gray
For number of fans - max
0
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
200 mm
Functions
For direct fastening to the body of the enclosure
Degree of protection
IP23
Material
Steel plate
Steel
Mounting method
Other

Export product specification