Download document () of 20
We make what matters work*

112919

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Bottom plate, for width = 1000mm, 3 flange aperture F3A

General specifications

Product Name
Eaton xEffect CS bottom plate
Catalog Number
112919
EAN
4015081124572
Product Length/Depth
175 mm
Product Height
5 mm
Product Width
1000 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure width = 1000 mm
Special features
  • For flange F3A
  • With foamed gasket
Type
Accessory CS
Accessory/spare part type
Bottom plate
Surface finishing
Semi-textured
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP66 (if used properly with F3A-… flanges)
RAL-number
7035
Suitable for enclosure building height
1200 mm
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
1000 mm
Material
Steel plate
Metal
Model
Floor plate
Flange apertures
3
Functions
Usable as a roof plate by turning the enclosure through 180°
Not suitable for enclosure CS-…/150

Export product specification