Download document () of 20
We make what matters work*

113118

Eaton Distribution parts. Busbars, for SPC, 6HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
113118
EAN
4015081125760
Product Length/Depth
105.5 mm
Product Height
14.3 mm
Product Width
14.9 mm
Product Weight
0.029 kg
Compliances
RoHS conform

Product specifications

Features
Can be cut to size
Electric connection type
Fork
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
9
Number of poles
Single-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
6
Number of phases
1
Pitch dimensions
17.5 mm
Rated operational voltage (Ue) - max
400 V
Suitable for
1 device

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.