Download document () of 20
We make what matters work*

113135

Eaton Distribution parts. Block busbar, 110A, 35mm², 1-phase

General specifications

Product Name
Eaton Distribution parts
Catalog Number
113135
EAN
4015081126712
Product Length/Depth
1007 mm
Product Height
20 mm
Product Width
23 mm
Product Weight
0.436 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated surge voltage
6 KV
Rated uninterrupted current (Iu)
110 A
Suitable for number of devices
2
Number of poles
Single-pole
Color
Other
Cross section
35 mm²
Number of modular spacings
36
Number of phases
1
Pitch dimensions
27 mm
Rated operational voltage (Ue) - max
500 V
Rated conditional short-circuit current (Iq)
100 kA
Suitable for
1 device

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.