Download document () of 20
We make what matters work*

11360000006

Eaton Crouse-Hinds series CEAG Stabex Mini torchlight, Aluminum, LED, 20 lumens, 1W

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG Stabex Mini torchlight
Catalog Number
11360000006
EAN
4250217423178
Product Length/Depth
228 mm
Product Height
34 mm
Product Width
34 mm
Product Weight
0.12 kg

Product specifications

Construction material
Aluminum
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 1
Zone 2
Ingress protection (IP) ratings
IP66
Lamp type
LED
Lumens
20
Wattage
1W

Export product specification