Download document () of 20
We make what matters work*

113693

Eaton xComfort BF LV systems Final Distribution Boards. Flange Plate blind grey (Replacement for 2K-Flange)

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
113693
EAN
4015081132218
Product Length/Depth
85 mm
Product Height
10 mm
Product Width
215 mm
Product Weight
0.19 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement flange plate
BF flat distribution board
Spare parts
Type
  • BF flat distribution board
  • Spare parts
Accessory/spare part type
BF
Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Degree of protection
Other
Surface protection
Powder coating
Shape
Straight
Material
Steel
Model
Blind
Functions
Spare part
Thread type
None
Impact strength
Other
Thickness
1.5 in
Suitable for cable diameter - max
25 mm
Suitable for cable diameter - min
12.4 mm
Gland plate type (according to SEN 280901)
FL21

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.