Download document () of 20
We make what matters work*

113696

Eaton xComfort BF LV systems Final Distribution Boards. Front plate blind for 24 Module units per row, 1+ rows, grey

General specifications

Product Name
Eaton xComfort BF LV systems Final Distribution Boards
Catalog Number
113696
EAN
4015081132249
Product Length/Depth
35 mm
Product Height
215 mm
Product Width
510 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

Used with
Front blanking plate
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Number of height units
0
Suitable for enclosure building width
543 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.