Download document () of 20
We make what matters work*

113991

Eaton xEnergy Main LV systems LV switchgear. Strip for snap-on cover, HxW=650x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
113991
EAN
4015081135004
Product Length/Depth
345 mm
Product Height
50 mm
Product Width
70 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
650 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.