Download document () of 20
We make what matters work*

113994
XSFD0610

Eaton xEnergy Main LV systems LV switchgear. Strip for snap-on cover, HxW=650x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
113994
EAN
4015081135035
Product Length/Depth
920 mm
Product Height
50 mm
Product Width
70 mm
Product Weight
1.412 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
650 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.