Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

114296
EC4E-221-6D4R1

Eaton EC4P I/O expansion, integrated, 24 V DC, 6DI, 4DO(R)

General specifications

Product Name
Eaton EC4P I/O expansion
Catalog Number
114296
EAN
4015081136933
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
71.5 mm
Product Weight
0.16 kg
Certifications
IEC/EN 61000-4-2, Level 3

Product specifications

Used with
XC100/200, EC4P, MFD4 (via CANopen®)
XC200
XC100
Type
Expansions
Features
Asynchronous, cyclic, acyclic PDO types (operating modes of the slave)
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Real time clock
Number of inputs (digital)
10
Pollution degree
2
Burst impulse
According to IEC/EN 61000-4-4
Utilization category
R 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes DC
B 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes AC
Rated impulse withstand voltage (Uimp)
Relay outputs: 6 kV (contact-coil)
Bus termination
EASY-NT-R plug (incl. bus terminating resistor 120 Ω),first and last station, CANopen®
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Input
6 Digital inputs
Explosion safety category for gas
None
Output current
8 A
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Voltage type
AC/DC
DC
Mounting position
Horizontal
Vertical
Output
Relay outputs in groups of 1
> 500 mA (Relay outputs, Recommended for load: 12 V AC/DC)
Input voltage
Signal 1: > 15 V DC (R1 - R6, Digital inputs, 24 V DC)
Signal 0: < 5 V DC (R1 - R6, Digital inputs, 24 V DC)
Overvoltage category
II
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Equipment heat dissipation, current-dependent Pvid
3.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at signal 1
3.3 mA
Surge rating
2 kV, Supply cables, symmetrical, EASY...AC, power pulses (Surge), EMC
0.5 kV, Supply cables, symmetrical, EASY…DC, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
Potential isolation
Between Relay outputs and PC interface, memory card, network NET, easyLink: yes
Between Relay outputs and Power supply: yes
Basic isolation: 600 V AC (Relay outputs)
Between Relay outputs and Inputs: yes
Between Digital inputs 24 V DC and Outputs: yes
Safe isolation according to EN 50178: 300 V AC (Relay outputs)
Cable length
100 m, unshielded, Digital inputs 24 V DC
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Number of modules
Max. 62
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Number of outputs (digital)
4
Safe isolation
300 V AC, Between coil and contact, According to EN 50178
300 V AC, Between two contacts, According to EN 50178
Connection type
Screw terminals
Residual ripple
≤ 5 %
Data transmission type
Relay
Rated operational voltage
24 V DC (digital inputs)
Max. 300 V DC
20.4 - 28.8 V DC
24 V DC (-15 %/+ 20 % - power supply)
Max. 300 V AC
250 V AC
Insulation resistance
According to EN 50178
Data transfer rate
500 kBit/s at 25 m, CANopen®
20 kBit/s at 700 m, CANopen®
250 kBit/s at 40 m, CANopen®
50 kBit/s at 300 m, CANopen®
125 kBit/s at 125 m, CANopen®
10 kBit/s at 1000 m , CANopen®
Degree of protection
IP20
Delay time
0.25 ms typ, Digital inputs 24 DC (R1 - R12), Delay time from 0 to 1, Debounce OFF
20 ms, Digital inputs 24 DC, Delay time from 1 to 0
20 ms, Digital inputs 24 DC, Delay time from 0 to 1, Debounce ON
Station
To DS 301 V4, Control contact rated current, Mode slave, Interfaces
Short-circuit protection
16 A, Short-circuit-proof cos ϕ = 1, characteristic B16 at 600 A, Contacts, Relay outputs
16 A, Short-circuit-proof cos ϕ = 0.5 to 0.7, characteristic B16 at 900 A, Contacts, Relay outputs
Rated breaking capacity
200000 Operations at DC-13, 24 V DC, 1 A (500 Ops./h)
300000 Operations at AC-15, 250 V AC, 3 A (600 Ops./h)
Lifespan, electrical
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, with upstream electrical device)
25,000 Operations (Filament bulb load at 1000 W, 230/240 V AC)
25,000 Operations (Filament bulb load at 500 W, 115/120 V AC)
25,000 Operations (Fluorescent lamp load 1 x 58 W at 230/240 V AC, conventional, compensated)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, uncompensated)
Lifespan, mechanical
10,000,000 Operations
10,000,000 Operations (Relay outputs)
Functions
CANopen® expansion
Making/breaking capacity
3600/360 VA (AC, at B 300)
28/28 VA (DC, at R 300)
Switching frequency
2 Hz, Resistive load/lamp load, Relay outputs
0.5 Hz, Inductive load, Relay outputs
10 Hz, Relay outputs
Input current
150 mA (at no load)
3.3 mA (R1 - R6 (R12), at 24 V DC, at signal 1)
Terminal capacity
0.2 - 4 mm² (22 - 12 AWG), solid
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule
Parallel switching
Not permitted
Voltage dips
20 ms
According to EN 61131-2
Uninterrupted current
1 A DC, at R 300 (UL/CSA)
10 A AC, at 240 V AC (UL/CSA)
8 A DC, at 24 V DC (UL/CSA)
5 A AC, max. thermal continuous current cos ϕ = 1 at B 300 (UL/CSA)
Permitted voltage at input - max
0 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
0 V
Permitted voltage at output - min
0 V
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
3.4 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Time delay at signal exchange - max
20 ms
Time delay at signal exchange - min
20 ms
Product category
  • Compact PLCs
  • Remote I/O systems
Protection
Miniature circuit-breaker B16 or fuse 8 A (slow), Protection of an output relay
Tightening torque
0.6 Nm, Screw terminals

Export product specification