Download document () of 20
We make what matters work*

114321
D02-LTS/63-3N

Eaton Distribution board accessory, Switch-disconnector, 63AV, 3Np, D02, HK

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
114321
EAN
4015081137213
Product Length/Depth
76 mm
Product Height
84 mm
Product Width
72 mm
Product Weight
0.379 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
63 A
Accessory/spare part type
Adapter Spring Z-D02-LTS-HF
Frame
Standard front dimension: 45-60 mm
Pollution degree
3
Creepage resistance
CTI 600
Rated operational voltage (Ue) - max
400 V
Rated uninterrupted current (Iu)
63 A
Terminals
Lift terminals
Conditioned rated short-circuit current Iq
50 kA
Number of poles
Three-pole + N
Rated impulse withstand voltage (Uimp)
6 kV
Degree of protection
IP20
Rated uninterrupted current (Iu) at max. cross section
63 A
Switching category
AC 22 B
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-25 °C
Current heat loss per contact at Ie
1.8 W
Heat dissipation per contact with fuse link at Ie
5.5 W
Construction size
D02
Functions
Switch-disconnector with fuses, size D02
Overvoltage category
IV
Fuse cartridge
D02: 20 - 63 A
D01: 2 - 16 A with sleeve locating insert and holding spring
cylindrical 10 x 38 up to 32 A with holding spring
Rated operation current (Ie)
63 A
32 A
Voltage rating
400 V
Flammability characteristics (UL)
V0, glow-wire test 960 °C (UL94)
Type
Fuse material
Special features
  • Infeed possible from both sides
  • Holding springs for D01 fuse links or cylindrical inserts 10 x 38 included as standard
  • With flashing function
  • Suitable for fuses, utilisation class gG (gL), aM
  • Only 4 space units wide, can be rail-mounted with RCCB
  • Current coding through locating inserts
  • sealable
Mounting width
18 mm per pole (1 space unit)
Terminal capacity (solid cable)
1.5 mm² - 25 mm²
Tightening torque
2.5 - 3 Nm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.