Download document () of 20
We make what matters work*

114324
Z-D0-PE-Z

Eaton Distribution board accessory, Fitting-sleeve pliers, D01-D02 size

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
114324
EAN
4015081137244
Product Length/Depth
96 mm
Product Height
19 mm
Product Width
14 mm
Product Weight
6 g
Compliances
RoHS conform
Certifications
CE

Product specifications

Accessory/spare part type
Mounting tool
Accessory

Export product specification