Download document () of 20
We make what matters work*

114508

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Distribution cabinet, HxWxD=1600x1200x600mm, IP55

General specifications

Product Name
Eaton xEffect xVtl empty enclosure
Catalog Number
114508
EAN
4015081139088
Product Length/Depth
600 mm
Product Height
1600 mm
Product Width
1200 mm
Product Weight
112 kg
Compliances
RoHS conform

Product specifications

Features
Mounting plate depth-adjustable
EMC-version
Connectable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Not applicable.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Not applicable.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP55
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 690 V AC
10.9.3 Impulse withstand voltage
6 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Fitted with:
Mounting plate
Pollution degree
3
Surface finishing
Powder coating
Degree of protection
IP55
IK10
4X (NEMA)
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890)
339 W
Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890)
326 W
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890)
332 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
326 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
304 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
319 W
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890)
680 W
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890)
654 W
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890)
666 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
655 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
610 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
639 W
Material quality
Other
Color
Gray
Permissible load of the mounting plate according to IEC 62208 - max
4000 N
Number of locks
1
RAL-number
7035
Material
Steel
Mounting method
Wall fastening
Overvoltage category
IV
Installation type
Floor standing wall model
Protection class
I
Number of covers/doors
1
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
5000 N
Permissible load of the door(s) according to IEC 62208 - max
1000 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
654.536 W
Number of connector holes
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.