Download document () of 20
We make what matters work*

114609

Eaton xEnergy Light LV systems LV switchgear. Plinth, side panels for HxD 100 x 800mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114609
EAN
4015081140091
Product Length/Depth
770 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
4.8 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
300 kg
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Material
Steel
Model
Base side set
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.