Download document () of 20
We make what matters work*

114613

Eaton xEnergy Light LV systems LV switchgear. Plinth, side panels for HxD 200 x 600mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114613
EAN
4015081140138
Product Length/Depth
570 mm
Product Height
200 mm
Product Width
100 mm
Product Weight
5.4 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
300 kg
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Material
Steel
Model
Base side set
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.