Download document () of 20
We make what matters work*

114625

Eaton xEnergy Light LV systems LV switchgear. Plinth, front plate for HxW 100 x 425mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114625
EAN
4015081140251
Product Length/Depth
440 mm
Product Height
110 mm
Product Width
60 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
425 mm
Material
Steel
Model
Base front/back
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.