Download document () of 20
We make what matters work*

114686

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, for WxD = 1200 x 500mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114686
EAN
4015081140862
Product Length/Depth
1150 mm
Product Height
30 mm
Product Width
400 mm
Product Weight
6.1 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.