Download document () of 20
We make what matters work*

114693

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate for F3A flanges, for WxD = 1000 x 300mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114693
EAN
4015081140930
Product Length/Depth
950 mm
Product Height
30 mm
Product Width
200 mm
Product Weight
4.3 kg
Compliances
RoHS conform

Product specifications

Used with
Control centres XVTL
Accessory
Combination enclosure
Special features
Including screws\nRoof panel with cutouts for F3A flange\nWith flange cutouts
Type
Accessory\nCombination enclosure\nControl centres XVTL
Accessory/spare part type
Roof plates
Bottom plate
Fitted with:
Cable entry
Surface finishing
Polyester powder coating
With powder coating RAL 7035, light gray
Powder coating
Color
Gray
Degree of protection
IP55 (with cable entry flange F3A)
Unit type
Modular system
Number of openings
3
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
1000 mm
Suitable for length/depth
300 mm
Suitable for width
1000 mm
Material
Steel
Housing material
Sheet steel 1.25 mm
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.