Download document () of 20
We make what matters work*

114725

Eaton xEnergy Light LV systems LV switchgear. Side walls (1 pair), closed, for HxD = 1600 x 500mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114725
EAN
4015081141258
Product Length/Depth
1600 mm
Product Height
50 mm
Product Width
390 mm
Product Weight
17.2 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.