Download document () of 20
We make what matters work*

114729

Eaton xEnergy Light LV systems LV switchgear. Side walls (1 pair), closed, for HxD = 1600 x 600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114729
EAN
4015081141296
Product Length/Depth
1600 mm
Product Height
50 mm
Product Width
490 mm
Product Weight
20 kg
Compliances
RoHS conform

Product specifications

Used with
Control centres XVTL
Combination enclosure
Accessory
Special features
Enclosure side plates, in pairs\nCountersunk screws included as standard\nExternal fixing with self-threading, self-grounding countersunk screws
Type
Accessory\nCombination enclosure\nControl centres XVTL
Accessory/spare part type
Enclosure side plates
Surface finishing
RAL 7035, light gray
Polyester powder coating
Powder coating
Color
Gray
Degree of protection
IP55
Unit type
Modular system
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for height
1600 mm
Suitable for length/depth
600 mm
Material
Steel
Sheet steel 1.25 mm
Housing material
Sheet steel 1.25 mm
Suitable for
Side panel use
Functions
Enclosure side plates for protection type IP55 to IEC/EN 60529 and IEC/EN 529
Combination enclosure
For terminating a panel row

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.