Download document () of 20
We make what matters work*

114743
XLSPP185

Eaton xEnergy Light LV systems LV switchgear. Partition side wall for HxD = 1800 x 500mm, IP20, galvanized

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114743
EAN
4015081141432
Product Length/Depth
1800 mm
Product Height
50 mm
Product Width
390 mm
Product Weight
9.2 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
500 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 2a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.