Download document () of 20
We make what matters work*

114744

Eaton xEnergy Light LV systems LV switchgear. Partition side wall for HxD = 2000 x 500mm, IP20, galvanized

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114744
EAN
4015081141449
Product Length/Depth
2000 mm
Product Height
50 mm
Product Width
390 mm
Product Weight
10.3 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
500 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 2a
Internal separation form 4b
Internal separation form 3a
Internal separation form 4a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.