Download document () of 20
We make what matters work*

114752

Eaton xEnergy Light LV systems LV switchgear. Rear wall closed, for HxW = 1400 x 600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114752
EAN
4015081141524
Product Length/Depth
1350 mm
Product Height
25 mm
Product Width
520 mm
Product Weight
9 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1400 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.