Download document () of 20
We make what matters work*

114763

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=1400x600mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114763
EAN
4015081141630
Product Length/Depth
1250 mm
Product Height
28 mm
Product Width
533 mm
Product Weight
8.9 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.