Download document () of 20
We make what matters work*

114764

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=1600x600mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114764
EAN
4015081141647
Product Length/Depth
1450 mm
Product Height
28 mm
Product Width
533 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.