Download document () of 20
We make what matters work*

114777

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=2000x425mm, strong

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114777
EAN
4015081141777
Product Length/Depth
1850 mm
Product Height
28 mm
Product Width
358 mm
Product Weight
20.5 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.