Download document () of 20
We make what matters work*

114780

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=1800x600mm, strong

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114780
EAN
4015081141807
Product Length/Depth
1650 mm
Product Height
28 mm
Product Width
533 mm
Product Weight
26.5 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.