Download document () of 20
We make what matters work*

114804

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=100x1200mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114804
EAN
4015081142040
Product Length/Depth
20 mm
Product Height
100 mm
Product Width
1088 mm
Product Weight
2.9 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.