Download document () of 20
We make what matters work*

114805

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=200x400mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114805
EAN
4015081142057
Product Length/Depth
20 mm
Product Height
200 mm
Product Width
288 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
400 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.