Download document () of 20
We make what matters work*

114809

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=200x1000mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114809
EAN
4015081142095
Product Length/Depth
20 mm
Product Height
200 mm
Product Width
888 mm
Product Weight
3.3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
1000 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.