Download document () of 20
We make what matters work*

114825
BPZ-MPL500-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=500x600mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114825
EAN
4015081142255
Product Length/Depth
20 mm
Product Height
500 mm
Product Width
488 mm
Product Weight
5.3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
600 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.