Download document () of 20
We make what matters work*

114829
BPZ-MPLSASY-425

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=250x425mm with holes for SASY 60i

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114829
EAN
4015081142293
Product Length/Depth
16.5 mm
Product Height
250 mm
Product Width
313 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Used with
SASY
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
425 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.