Download document () of 20
We make what matters work*

114831
BPZ-MPLSASY-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=250x800mm with holes for SASY 60i

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114831
EAN
4015081142316
Product Length/Depth
16.5 mm
Product Height
250 mm
Product Width
688 mm
Product Weight
3.6 kg
Compliances
RoHS conform

Product specifications

Used with
SASY
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
800 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.