Download document () of 20
We make what matters work*

114832

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=250x100mm with holes for SASY 60i

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114832
EAN
4015081142323
Product Length/Depth
16.5 mm
Product Height
250 mm
Product Width
888 mm
Product Weight
4.6 kg
Compliances
RoHS conform

Product specifications

Used with
SASY
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
1000 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.