Download document () of 20
We make what matters work*

114834

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for GS 3, vertical, 3p, HxW=600x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
114834
EAN
4015081142347
Product Length/Depth
520 mm
Product Height
30 mm
Product Width
610 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.